Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
K, KZW
Bill of material
K4X7X7TN
ORDER
Bearing No.
K4X7X7TN
FW
Inside Diameter
4.000 mm
EW
Outside Diameter
7.000 mm
B
Bearing Width
7.00 mm
C
Basic dynamic load rating
1.83 kN
CO
Basic static load rating
1.32 kN
CU
Fatigue limit load
0.20 kN
NO
Limiting speeds (Oil)
52000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions